CAT-AX41-D1 Signal Relays  1
  • Product Type Relay
  • Relay Style D2n Relay
  • Relay Type D2n Relay V23105
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 220
  • Contact Voltage Rating 250
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 220
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Coil Resistance 3840
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Power Consumption 150
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System AC/DC
  • Coil Power Rating Class 100 – 150 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 3
  • Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 10 – 11 mm
  • Length 20.2
  • Length Class (Mechanical) 20 – 25 mm
  • Height 11
  • Width 10
  • Width Class (Mechanical) 8 – 10 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AX41-C8422A Signal Relays  1
  • Product Type Relay
  • Relay Style Cradle N Relay
  • Relay Type Cradle N Relay V23154/V23162
  • Contact Limiting Breaking Current 5
  • Contact Voltage Rating 250
  • Contact Voltage Rating 250
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 5
  • Coil Resistance 890
  • Contact Limiting Making Current 5
  • Power Consumption 800
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System AC/DC
  • Coil Power Rating Class 600 – 800 mW
  • Weight 25
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold Flash
  • Termination Type Plug-In/Solder
  • Height Class (Mechanical) 25 – 30 mm
  • Length 30
  • Length Class (Mechanical) 25 – 30 mm
  • Height 30
  • Width 19
  • Width Class (Mechanical) 16 – 20 mm
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Carton
CAT-AX41-IM11B Signal Relays  1
  • Product Type Relay
  • Relay Type IM Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 220
  • Contact Voltage Rating 250
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 24
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 220
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 2880
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -18.8dB @ 900MHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Weight .75
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Material PdRu+Au
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 10 x 6 x 5.65
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 0 – 10 mm
  • Height 5.65
  • Width 6
  • Width Class (Mechanical) 0 – 6 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Tube
CAT-AX41-M8799 Signal Relays  1
  • Product Type Relay
  • Relay Style MT2 Relay
  • Relay Type MT2 Relay
  • Coil Special Features High Sensitive Version
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 220
  • Contact Voltage Rating 250
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 220
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 968
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000
  • Power Consumption 150
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Voltage Standing Wave Ration (HF Parameter) 1.03 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 100 – 150 mW
  • Isolation (HF Parameter) -14.2dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 5
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 20.2 x 10 x 10.8
  • Height Class (Mechanical) 10 – 11 mm
  • Length 20.2
  • Length Class (Mechanical) 20 – 25 mm
  • Height 10.8
  • Width 10
  • Width Class (Mechanical) 8 – 10 mm
  • Operating Temperature Range -55 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AX41-M8799A Signal Relays  1
  • Product Type Relay
  • Relay Style MT2 Relay
  • Relay Type MT2 Relay
  • Coil Special Features Sensitive Version
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 220
  • Contact Voltage Rating 250
  • Coil Power Rating (DC) 300
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 220
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 515
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000
  • Power Consumption 300
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Voltage Standing Wave Ration (HF Parameter) 1.03 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Isolation (HF Parameter) -14.2dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 5
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 20.2 x 10 x 10.8
  • Height Class (Mechanical) 10 – 11 mm
  • Length 20.2
  • Length Class (Mechanical) 20 – 25 mm
  • Height 10.8
  • Width 10
  • Width Class (Mechanical) 8 – 10 mm
  • Operating Temperature Range -55 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AX41-H519A Signal Relays  1
  • Product Type Relay
  • Relay Type HF3 S Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 220
  • Contact Voltage Rating 250
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 220
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 178
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -55dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.9 x 7.5 x 10.5
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.5
  • Width 7.5
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
V23026A1001B201 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 370
  • Contact Limiting Making Current 1
  • Power Consumption 65 – 130
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Through Hole
  • Insulation Clearance Class 0 – 2.5
  • Height Class (Mechanical) 6 – 7 mm
  • Length 13
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 6.9
  • Width 7.59
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tube