184030-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. RECPT, CONTACT 070, AUPHBZ 184030-1
active
  • Sealable Yes
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 17
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.8
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .5 – 2
  • Wire Size Search .5
  • Wire Size Search 14
  • Wire Insulation Diameter 1.2 – 2.7
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 6000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
184373-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT, RECEPTACLE, .070 TYPE 184373-1
active
  • Sealable Yes
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 11
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.8
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .3 – 1
  • Wire Size Search .3
  • Wire Size Search 17
  • Wire Insulation Diameter 1.2 – 2.1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 6000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
184030-3 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. RECPT, CONTACT 070, PTPPHBZ 184030-3
active
  • Sealable Yes
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 17
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .5 – 2
  • Wire Size Search .5
  • Wire Size Search 14
  • Wire Insulation Diameter 1.2 – 2.7
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 6000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
184095-2 Automotive Terminals
  • Sealable Yes
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 12
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .3 – 1
  • Wire Size Search .3
  • Wire Size Search 17
  • Wire Insulation Diameter 1.2 – 2.1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 6000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
184373-2 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT, RECEPTACLE, .070 TYPE 184373-2
active
  • Sealable Yes
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 11
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .3 – 1
  • Wire Size Search .3
  • Wire Size Search 17
  • Wire Insulation Diameter 1.2 – 2.1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 6000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
184095-1 Automotive Terminals
  • Sealable Yes
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 12
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.8
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .3 – 1
  • Wire Size Search .3
  • Wire Size Search 17
  • Wire Insulation Diameter 1.2 – 2.1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 6000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
184289-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. RECPT, CONTACT 070, PTPPHBZ 184289-3
active
  • Sealable No
  • Primary Locking Feature Integrated in Housing
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Typical Current Rating 17
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.8
  • Mating Tab Thickness .69
  • Automotive Terminal Interface Plating Tin (Sn)
  • Wire Size 20 – 14
  • Wire Size .5 – 2
  • Wire Size Search .5
  • Wire Size Search 16
  • Operating Temperature (Max) 150
  • Operating Temperature Range -40 – 150
  • Terminal Transmits 0 – 24 A (Low Power)
55931-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. SENSOR TAB AU 30-28 55931-1
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Type Tab
  • Mating Tab Width 1.8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Tab Length 19.5
  • Packaging Quantity 20000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No