CAT-M8793-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MQS, RECEPTACLE AND TAB CAT-M8793-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style Straight
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 2
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Mating Pin Diameter .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 17 – 13
  • Wire Size .08 – .22
  • Wire Size Search .08
  • Wire Size Search 12
  • PCB Hole Diameter 1.35
  • Wire Insulation Diameter .85 – 1.05
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 105
  • Agency/Standard GMW3191
  • Packaging Quantity 17000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
1-2236905-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. NANO TAB 0.5X0.4,TERMINAL 1-2236905-1
active
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Terminal & Splice Type Tab
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .22 – .35
  • Tab Length 16.4
  • Operating Temperature (Max) 105
  • Operating Temperature Range -40 – 105
  • Terminal Transmits 0 – 24 A (Low Power)
2236905-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. NANO TAB 0.5X0.4,TERMINAL 2236905-1
active
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Terminal & Splice Type Tab
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .13 – .17
  • Tab Length 16.4
  • Operating Temperature (Max) 105
  • Operating Temperature Range -40 – 105
  • Terminal Transmits 0 – 24 A (Low Power)