CAT-T4827-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TIMER, RECEPTACLE AND TAB CAT-T4827-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type C-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.6
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 4
  • Wire Size .12 – .25
  • Wire Size Search .13
  • Wire Size Search 5
  • Tab Length 13.9
  • Wire Insulation Diameter 2 – 2.7
  • Operating Temperature (Max) 80
  • Operating Temperature Range -55 – 105
  • Agency/Standard IEC 664/664A (DIN VDE 0110)
  • Packaging Quantity 4000
  • Packaging Method Carton
  • Terminal Transmits 0 – 24 A (Low Power)