CAT-D48-ST273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. DEUTSCH SOLID CONTACTS CAT-D48-ST273
active
  • Sealable No
  • Primary Locking Feature On the Terminal
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Family Seal or Unsealed
  • Crimp Type Indent
  • Typical Current Rating 7.5
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 1.02
  • Automotive Terminal Interface Plating Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 4
  • Wire Size .5
  • Wire Size Search .5
  • Wire Size Search 4
  • PCB Hole Diameter .89 – .99
  • Operating Temperature (Max) 80
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 5000
  • Packaging Method Box
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact Yes
CAT-D48-SFT273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. DEUTSCH STAMPED & FORMED CONTACTS CAT-D48-SFT273
active
  • Sealable No
  • Primary Locking Feature On the Terminal
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 7.5
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 1.02
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Nickel (Ni)
  • Automotive Terminal Termination Method F-Crimp
  • Wire Size 10
  • Wire Size .35 – 1.5
  • Wire Size Search .35
  • Wire Size Search 10
  • Wire Insulation Diameter 1.9 – 3.55
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 4000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact Yes
CAT-AM7801-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMPSEAL 16 CONTACTS CAT-AM7801-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 13
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 1.58
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 14
  • Wire Size .5 – .75
  • Wire Size Search .5
  • Wire Size Search 14
  • Tab Length 19.91
  • Wire Insulation Diameter 2.26 – 3.32
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
CAT-AM78-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMPSEAL CONTACTS CAT-AM78-T273
active
  • Sealable No
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 17
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1.3
  • Automotive Terminal Interface Plating Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 16 – 20
  • Wire Size .5 – 1.5
  • Wire Size Search .5
  • Wire Size Search 15
  • Wire Insulation Diameter 1.7 – 2.7
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 1000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM71-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMP SUPERSEAL 1.5MM, RECEPTACLE AND TAB CAT-AM71-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .8
  • Mating Pin Diameter 1
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 18 – 16
  • Wire Size .3 – .85
  • Wire Size Search .3
  • Wire Size Search 14
  • Tab Length 22.7
  • Wire Insulation Diameter 1.7 – 2.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -50 – 125
  • Packaging Quantity 5000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM705-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMP MCP, RECEPTACLE AND TAB CAT-AM705-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .4
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 10 – 11
  • Wire Size .2 – .35
  • Wire Size Search .2
  • Wire Size Search 6
  • Tab Length 27.5
  • Wire Insulation Diameter 7.1 – 7.7
  • Operating Temperature (Max) 70
  • Operating Temperature Range -45 – 125
  • Agency/Standard LV214
  • Packaging Quantity 500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-SU763-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. SUPERSEAL 1.0 CONTACTS CAT-SU763-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1
  • Mating Pin Diameter 1
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 18 – 16
  • Wire Size .5
  • Wire Size Search .5
  • Wire Size Search 14
  • Wire Insulation Diameter 1.6 – 1.9
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-M9194-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MULTILOCK, RECEPTACLE AND TAB CAT-M9194-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated Yes
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .4
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 14
  • Wire Size .2 – .35
  • Wire Size Search .2
  • Wire Size Search 14
  • Tab Length 7.3
  • Wire Insulation Diameter 2 – 2.6
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 3000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-R472-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. RING TONGUE TERMINAL CAT-R472-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 4 – 2
  • Wire Size .22 – .5
  • Wire Size Search .22
  • Wire Size Search 1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -65 – 105
  • Packaging Quantity 9000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
1544332-1 Automotive Terminals
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 41
  • Terminal & Splice Type Tab
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 12 – 10
  • Wire Size 3 – 6
  • Wire Size Search 3
  • Wire Size Search 10
  • Wire Insulation Diameter 3.35 – 4.1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Terminal Transmits 41 – 100 A (High Power)
1544333-1 Automotive Terminals  1
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 55
  • Terminal & Splice Type Tab
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 9 – 7
  • Wire Size 7 – 10
  • Wire Size Search 8
  • Wire Size Search 7
  • Wire Insulation Diameter 4.9 – 5.9
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Terminal Transmits 41 – 100 A (High Power)
1544228-1 Automotive Terminals
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 43
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 9 – 7
  • Wire Size 7 – 10
  • Wire Size Search 8
  • Wire Size Search 8
  • Wire Insulation Diameter 4.9 – 6
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Terminal Transmits 41 – 100 A (High Power)
1544967-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TAB, 8MM NG1 PLUS 1544967-1
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 40
  • Terminal & Splice Type Tab
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 13 – 11
  • Wire Size 2.5 – 4
  • Wire Size Search 2.5
  • Wire Size Search 11
  • Wire Insulation Diameter 2.8 – 3.9
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Terminal Transmits 41 – 100 A (High Power)
1544227-1 Automotive Terminals
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 43
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 12 – 10
  • Wire Size 3 – 6
  • Wire Size Search 3
  • Wire Size Search 10
  • Wire Insulation Diameter 3.2 – 4.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Terminal Transmits 41 – 100 A (High Power)
1544133-1 Automotive Terminals
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 46
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 14 – 10
  • Wire Size 2.5 – 6
  • Wire Size Search 2.5
  • Wire Size Search 10
  • Wire Insulation Diameter 2.8 – 4.2
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Terminal Transmits 25 – 40 A (Power)
1544964-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM NG1+ TERMINAL 1544964-1
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 40
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 13 – 11
  • Wire Size 2.5 – 4
  • Wire Size Search 2.5
  • Wire Size Search 12
  • Wire Insulation Diameter 2.65 – 3.9
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Terminal Transmits 41 – 100 A (High Power)
1544965-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM NG1+ TERMINAL 1544965-1
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 49
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 9 – 10
  • Wire Size 5 – 6
  • Wire Size Search 5
  • Wire Size Search 10
  • Wire Insulation Diameter 3.7 – 4.3
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Terminal Transmits 41 – 100 A (High Power)
353376-3 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. SQUIB CONT 1MM PIN DIA SOCKET 353376-3
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 90°
  • Crimp Type F-Crimp
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22 – 20
  • Wire Size .3 – .5
  • Wire Size Search .3
  • Wire Size Search 20
  • Wire Insulation Diameter 1.4 – 1.7
  • Operating Temperature (Max) 80
  • Operating Temperature Range -30 – 80
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
1612124-3 Automotive Terminals
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .3 – .5
  • Wire Size Search .3
  • Wire Size Search 20
  • Wire Insulation Diameter 1.4 – 1.7
  • Operating Temperature (Max) 80
  • Operating Temperature Range -30 – 80
  • Packaging Quantity 4000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
1544615-1 Automotive Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 5
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22 – 20
  • Wire Size .35 – .75
  • Wire Size Search .3
  • Wire Size Search 20
  • Wire Insulation Diameter 1.27 – 1.78
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 185
  • Terminal Transmits 25 – 40 A (Power)