828986-1 Automotive Seals & Cavity Plugs  1
  • Seal Material Silicone
  • Primary Product Color Brown
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 125
  • Packaging Method Package
  • Packaging Quantity 5000
  • Contains Lubricant No
828985-1 Automotive Seals & Cavity Plugs  1
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. RUBBER PLUG >2,5-4,0MM2 828985-1
active
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Green
  • Cavity Diameter 6.4
  • Accepts Cable Insulation Diameter Range 3.7
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
284863-1 Automotive Seals & Cavity Plugs
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. SINGLE WIRE SEAL F.EXT.INS.DIA 284863-1
active
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Orange
  • Cavity Diameter 5
  • Accepts Cable Insulation Diameter Range 1.2 – 2.1
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Packaging Method Bag
  • Packaging Quantity 10000
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes