
PRODUCT
- RADIAL SEAL 25 X 43, CABLE SEAL,GN 2141612-3
- Connector Seal Type Single Wire Seal (SWS)
- Seal Material Other
- Primary Product Color Green
- Cavity Diameter 10.5
- Accepts Cable Insulation Diameter Range 11.5 – 12.1
- Operating Temperature (Max) 65
- Operating Temperature Range -40 – 140
- UL Flammability Rating None
- Packaging Method Box
- Shore A Hardness 30
- Contains Lubricant Yes

PRODUCT
- SINGLE WIRE SEAL,AMP MCP6.3/4.8K 2141264-3
- Connector Seal Type Single Wire Seal (SWS)
- Seal Material Silicone
- Primary Product Color Blue
- Cavity Diameter 9.4
- Accepts Cable Insulation Diameter Range 10.7 – 11.3
- Operating Temperature (Max) 65
- Operating Temperature Range -40 – 140
- UL Flammability Rating None
- Packaging Method Carton
- Packaging Quantity 1000
- Shore A Hardness 25 – 35
- Contains Lubricant Yes

PRODUCT
- SINGLE WIRE SEAL,AMP MCP6.3/4.8K 2141264-4
- Connector Seal Type Single Wire Seal (SWS)
- Seal Material Silicone
- Primary Product Color Yellow
- Cavity Diameter 11.5
- Accepts Cable Insulation Diameter Range 12.2 – 12.8
- Operating Temperature (Max) 65
- Operating Temperature Range -40 – 140
- UL Flammability Rating None
- Packaging Method Carton
- Packaging Quantity 1000
- Shore A Hardness 31
- Contains Lubricant Yes

PRODUCT
- RADIAL SEAL 25 X 43, CABLE SEAL,YW 2141612-2
- Connector Seal Type Single Wire Seal (SWS)
- Seal Material Other
- Primary Product Color Yellow
- Cavity Diameter 14.6
- Accepts Cable Insulation Diameter Range 15.5 – 16.2
- Operating Temperature (Max) 65
- Operating Temperature Range -40 – 140
- UL Flammability Rating None
- Packaging Method Box
- Shore A Hardness 30
- Contains Lubricant Yes

PRODUCT
- RADIAL SEAL 25 X 43, CABLE SEAL,RD 2141612-4
- Connector Seal Type Single Wire Seal (SWS)
- Seal Material Other
- Primary Product Color Red
- Cavity Diameter 11.7
- Accepts Cable Insulation Diameter Range 12.7 – 13.3
- Operating Temperature (Max) 65
- Operating Temperature Range -40 – 140
- UL Flammability Rating None
- Packaging Method Box
- Shore A Hardness 30
- Contains Lubricant Yes

PRODUCT
- RADIAL SEAL,25X43,CABLE SEAL,BN 2141612-5
- Connector Seal Type Cable Seal
- Seal Material Silicone
- Primary Product Color Brown
- Cavity Diameter 12.5
- Accepts Cable Insulation Diameter Range 13.5 – 14.1
- Operating Temperature (Max) 65
- Operating Temperature Range -40 – 125
- UL Flammability Rating None
- Packaging Method Carton
- Packaging Quantity 1200
- Shore A Hardness 25 – 35
- Contains Lubricant Yes

PRODUCT
- RADIAL SEAL,25X43,CABLE SEAL, BL 2141612-6
- Connector Seal Type Cable Seal
- Seal Material Silicone
- Primary Product Color Blue
- Cavity Diameter 13.4
- Accepts Cable Insulation Diameter Range 14.4 – 15
- Operating Temperature (Max) 65
- Operating Temperature Range -40 – 140
- UL Flammability Rating None
- Packaging Method Carton
- Packaging Quantity 1200
- Shore A Hardness 25 – 35
- Contains Lubricant Yes