
PRODUCT
- AXIAL SEAL 37 X 37 1670721-1
- Connector Seal Type Peripheral Seal
- Seal Material Silicone
- Primary Product Color Green
- Packaging Method Box
- Packaging Quantity 2000
- Shore A Hardness 50

PRODUCT
- HD MATEnet SWS 2348771-1
- Connector Seal Type Single Wire Seal (SWS)
- Seal Material Silicone Rubber
- Primary Product Color White
- Cavity Diameter 2.5
- Accepts Cable Insulation Diameter Range 3.1 – 4.9
- Operating Temperature (Max) 125
- Operating Temperature Range -40 – 125
- Shore A Hardness 50
- Contains Lubricant Yes

PRODUCT
- HD MATEnet SWS 2348771-2
- Connector Seal Type Single Wire Seal (SWS)
- Seal Material Silicone Rubber
- Primary Product Color Orange
- Cavity Diameter 4
- Accepts Cable Insulation Diameter Range 5 – 6.2
- Operating Temperature (Max) 125
- Operating Temperature Range -40 – 125
- Shore A Hardness 50
- Contains Lubricant Yes

PRODUCT
- HD MATEnet BLIND PLUG 2356256-1
- Connector Seal Type Cavity Plug
- Seal Material Silicone Rubber
- Primary Product Color Green
- Operating Temperature (Max) 125
- Operating Temperature Range -40 – 125
- Shore A Hardness 50
- Contains Lubricant Yes

PRODUCT
- HD MATEnet 1+6 SWS, GRP D 9-2334941-1
- Connector Seal Type Single Wire Seal (SWS)
- Seal Material Silicone Rubber
- Primary Product Color Green
- Cavity Diameter 2.5
- Accepts Cable Insulation Diameter Range 3.2 – 4.1
- Operating Temperature (Max) 125
- Operating Temperature Range -40 – 125
- Shore A Hardness 50
- Contains Lubricant Yes