
PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature On the Terminal
- Strain Relief No
- Number of Positions 12
- Number of Rows 2
- Nominal Voltage Architecture 12
- Operating Voltage 60
- Color Black
- Cable Exit Angle Other
- Body Material PBT GF
- Mating Tab Width 1.6
- Mounting Feature Without
- Terminal Position Assurance Yes
- Polarized Yes
- Centerline (Pitch) 4
- Width 25.7
- Height 31.25
- Length 54.1
- Operating Temperature Range -40 – 140
- Circuit Application Signal
- Degree of Protection IP67
- UL Flammability Rating UL 94V-0
- Packaging Method Box
- Packaging Quantity 300
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Strain Relief No
- Row-to-Row Spacing 4
- Number of Positions 12
- Number of Rows 2
- Nominal Voltage Architecture 12
- Operating Voltage 250
- Color Gray
- Cable Exit Angle 180°
- Body Material PBT
- Mating Pin Diameter 1.5
- Mounting Feature Without
- Terminal Position Assurance Yes
- Polarized Yes
- Centerline (Pitch) 4.5
- Width 47.55
- Height 26.8
- Length 37.6
- Operating Temperature Range -40 – 125
- Degree of Protection IP67
- UL Flammability Rating UL 94-HB
- Packaging Method Bag
- Packaging Quantity 25
- Connector Position Assurance Capable Yes

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Board
- Sealable Yes
- Hybrid Connector Yes
- Primary Locking Feature On the Terminal
- Strain Relief Yes
- Row-to-Row Spacing 8
- Number of Positions 62
- Number of Rows 3
- Nominal Voltage Architecture 12
- Operating Voltage 36
- Color Black
- Cable Exit Angle 90°
- Body Material PBT GF
- Mating Tab Width 1.6
- Mounting Feature Without
- Terminal Position Assurance Yes
- Polarized Yes
- Centerline (Pitch) 4
- Width 46
- Height 44
- Length 120.5
- Operating Temperature Range -40 – 120
- Circuit Application Signal
- Degree of Protection IP67
- UL Flammability Rating UL 94-HB
- Packaging Method Box
- Packaging Quantity 117
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable No
- Hybrid Connector No
- Connector & Contact Terminates To Wire & Cable
- Strain Relief No
- Row-to-Row Spacing 5.6
- Number of Positions 14
- Number of Rows 2
- Color Black
- Cable Exit Angle 180°
- Body Material PBT
- Mating Tab Width 2.8
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized Yes
- Centerline (Pitch) 5
- Width 22.4
- Height 26
- Length 43.8
- Circuit Application Signal
- Packaging Method Bag
- Packaging Quantity 400
- Connector Position Assurance Capable No
- Serviceable No

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector Yes
- Primary Locking Feature On the Terminal
- Strain Relief No
- Number of Positions 18
- Number of Rows 2
- Color Black
- Connector Code A
- Cable Exit Angle 180°
- Body Material PBT GF
- Mating Tab Width 1.2
- Mounting Feature Without
- Terminal Position Assurance Yes
- Polarized Yes
- Centerline (Pitch) 3.5
- Width 37.1
- Height 33.3
- Length 60.3
- Circuit Application Signal
- Packaging Method Box
- Packaging Quantity 320
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature On the Terminal
- Strain Relief No
- Number of Positions 4
- Nominal Voltage Architecture 12
- Operating Voltage 48
- Color Black
- Cable Exit Angle 180°
- Body Material PBT GF
- Mating Pin Diameter 2.5
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized No
- Centerline (Pitch) 7
- Width 31
- Height 32.8
- Length 32.8
- Operating Temperature Range -40 – 120
- Degree of Protection IP67
- UL Flammability Rating UL 94-HB
- Packaging Method Box
- Packaging Quantity 700
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Board
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Strain Relief No
- Number of Positions 4
- Number of Rows 1
- Color Black
- Body Material PA GF
- Mating Tab Width 1.2
- Mounting Feature Without
- Terminal Position Assurance Yes
- Polarized Yes
- Centerline (Pitch) 4
- Width 26.5
- Height 17.5
- Length 24.7
- Operating Temperature Range -40 – 150
- Circuit Application Signal
- Degree of Protection IP67
- Connector Position Assurance Capable Yes
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable No
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Strain Relief No
- Row-to-Row Spacing 5.6
- Number of Positions 12
- Number of Rows 2
- Color Black
- Cable Exit Angle 180°
- Body Material PBT
- Mating Tab Width 1.7
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized Yes
- Centerline (Pitch) 4.8
- Width 36.5
- Height 26.85
- Length 37.5
- Operating Temperature Range -30 – 105
- Circuit Application Signal
- UL Flammability Rating UL 94V-2
- Packaging Method Bag
- Packaging Quantity 100
- Connector Position Assurance Capable No
- Serviceable No

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature On the Terminal
- Strain Relief No
- Number of Positions 3
- Number of Rows 2
- Nominal Voltage Architecture 12
- Operating Voltage 12
- Color Black
- Cable Exit Angle 180°
- Body Material PBT GF
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized Yes
- Width 34
- Height 28
- Operating Temperature Range -20 – 120
- Packaging Method Box
- Packaging Quantity 200
- Connector Position Assurance Capable No
- Serviceable No

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Cable-to-Cable
- Sealable No
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Number of Positions 4
- Number of Rows 2
- Mating Tab Width 2.8
- Centerline (Pitch) 5.6
- Circuit Application Signal
- Connector Position Assurance Capable No