CAT-H396-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 31
  • Nominal Voltage Architecture 12
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.5
  • Connector Mounting Type Panel
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Height 50.8
  • Length 41.86
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-D487-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Add By Accessory
  • Row-to-Row Spacing 4.45
  • Number of Positions 6
  • Number of Rows 3
  • Blank Cavity Position 0
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.59
  • Contact Current Rating (Max) 13
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Feature With
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 9.12
  • Width 20.83
  • Height 24.16
  • Length 45.92
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP68
  • UL Flammability Rating 20mm Flame Test per Standard UL-94
  • Agency/Standard SAE J2030
  • Packaging Method Box
  • Packaging Quantity 600
  • Connector Position Assurance Capable No
  • Serviceable Yes