CAT-T4827-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Row-to-Row Spacing 5
  • Number of Positions 55
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Operating Voltage 48
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PBT GF
  • Mating Tab Width 2.8
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Centerline (Pitch) 5
  • Width 46.8
  • Height 36
  • Length 143.3
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Connector Position Assurance Capable No
  • Serviceable Yes