CAT-H3399-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Number of Positions 18
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Color Green
  • Mating Tab Width 1.6
  • Centerline (Pitch) 4
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP67
  • Connector Position Assurance Capable No
2-1564536-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Number of Positions 4
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Gray
  • Mating Tab Width 5.8
  • Centerline (Pitch) 9
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP67
  • Connector Position Assurance Capable No
2278730-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Rows 1
  • Color Black
  • Connector Code A
  • Mating Tab Width 1.5
  • Centerline (Pitch) 4
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP67
2306960-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Rows 1
  • Color Black
  • Connector Code A
  • Centerline (Pitch) 4
  • Circuit Application Signal
  • Degree of Protection IPX9K