CAT-H3910-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 9
  • Nominal Voltage Architecture 12
  • Color Gray
  • Mating Pin Diameter 1.5
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP68
  • Connector Position Assurance Capable No
HD10-9-1939P-BP03 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 9
  • Color Green
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Connector Position Assurance Capable No