
PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Board
- Sealable Yes
- Hybrid Connector Yes
- Primary Locking Feature Integrated in Housing
- Strain Relief Add By Accessory
- Row-to-Row Spacing 5.15
- Number of Positions 70
- Number of Rows 1
- Color Black
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Tab Width .64
- Mounting Feature Without
- Terminal Position Assurance Yes
- Polarized Yes
- Centerline (Pitch) 2.54
- Width 65.5
- Height 46.5
- Length 40.8
- Operating Temperature Range -40 – 125
- Circuit Application Signal
- Degree of Protection IP67
- Packaging Method Package
- Packaging Quantity 32
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Board
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Strain Relief No
- Number of Positions 4
- Number of Rows 1
- Nominal Voltage Architecture 12
- Operating Voltage 14
- Color Gray
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Tab Width .64
- Mounting Feature Without
- Terminal Position Assurance Yes
- Polarized No
- Centerline (Pitch) 2.54
- Width 31.37
- Height 19.58
- Length 19.4
- Operating Temperature Range -20 – 120
- Circuit Application Signal
- Packaging Quantity 168
- Connector Position Assurance Capable No
- Serviceable Yes