CAT-D48-PCH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 2.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Height 21.59
  • Length 53.8
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP68
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1000
  • Serviceable Yes
DTSK04-1-08PA Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Gray
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 100
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Width 27.7
  • Height 27.6
  • Length 90.9
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Degree of Protection IP68
  • Packaging Method Box
  • Packaging Quantity 125
  • Connector Position Assurance Capable No
  • Serviceable Yes
DTSK04-1-08PB Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Connector Code B
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 100
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Width 27.7
  • Height 27.6
  • Length 90.9
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Degree of Protection IP68
  • Packaging Method Package
  • Packaging Quantity 125
  • Connector Position Assurance Capable No
  • Serviceable Yes
DTSK06-1-08SA Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Gray
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 100
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Width 32.5
  • Height 39.6
  • Length 68.7
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Degree of Protection IP68
  • Packaging Method Box
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes
DTSK06-1-08SB Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Connector Code B
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 100
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Width 32.5
  • Height 39.6
  • Length 68.7
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Degree of Protection IP68
  • Packaging Method Package
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes
DTSK04-1-08PC Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Brown
  • Connector Code C
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 100
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Width 27.7
  • Height 27.6
  • Length 90.9
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Degree of Protection IP68
  • Packaging Method Package
  • Packaging Quantity 125
  • Connector Position Assurance Capable No
  • Serviceable Yes
DTSK06-1-08SC Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Brown
  • Connector Code C
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 100
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Width 32.5
  • Height 39.6
  • Length 68.7
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Degree of Protection IP68
  • Packaging Method Package
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes
DTSKF-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 100
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Width 65
  • Height 43
  • Length 29.1
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Degree of Protection IP68
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable Yes