CAT-AM705-CH8173 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Row-to-Row Spacing 5.5
  • Number of Positions 25
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 36
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 4
  • Width 44.6
  • Height 32.05
  • Length 44.5
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 330
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM705-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Row-to-Row Spacing 6
  • Number of Positions 18
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.2
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.5
  • Width 37.1
  • Height 33.3
  • Length 60.3
  • Operating Temperature Range -25 – 125
  • Circuit Application Signal
  • Degree of Protection IPX9K
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 320
  • Connector Position Assurance Capable No
  • Serviceable No
CAT-M4595-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 30
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.2
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 63.2
  • Height 35.5
  • Length 84.9
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 20
  • Connector Position Assurance Capable No
  • Serviceable No
CAT-T4827-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief Add By Accessory
  • Number of Positions 5
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 14
  • Color Black
  • Connector Code B
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 4.8
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 7.5
  • Width 40.2
  • Height 32.15
  • Length 35.4
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box & Carton
  • Packaging Quantity 350
  • Connector Position Assurance Capable No
  • Serviceable No
CAT-L489-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Number of Positions 1
  • Number of Rows 1
  • Color Black
  • Connector Code 0
  • Cable Exit Angle Other
  • Body Material PA GF
  • Mating Tab Width 9.5
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Width 84.9
  • Height 25.8
  • Length 30.5
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 280
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-EC7491-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 15
  • Number of Rows 6
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized No
  • Centerline (Pitch) 4.3
  • Width 39
  • Height 33
  • Length 45.65
  • Connector Position Assurance Capable No
1-284844-0 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Row-to-Row Spacing 6
  • Number of Positions 12
  • Number of Rows 2
  • Blank Cavity Position 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 24
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 1.6
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Centerline (Pitch) 5
  • Width 21.5
  • Height 49.4
  • Length 41.4
  • Operating Temperature Range -25 – 125
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 500
  • Connector Position Assurance Capable No
  • Serviceable No
2324104-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Locking Lance
  • Row-to-Row Spacing 4
  • Number of Positions 6
  • Number of Rows 2
  • Nominal Voltage Architecture 14
  • Color Gray
  • Body Material PA GF
  • Mating Tab Width 1.6
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 4
  • Height 46.6
  • Width 16.3
  • Length 22.3
  • Circuit Application Power & Signal
  • Degree of Protection IPX9K
  • Agency/Standard LV214
2338360-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Row-to-Row Spacing 5.6
  • Number of Positions 2
  • Number of Rows 1
  • Blank Cavity Position 0
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Operating Voltage 12
  • Color Black
  • Connector Code 0
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width 1.8
  • Contact Current Rating (Max) 10
  • Mounting Feature With
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 4.8
  • Width 20.68
  • Height 22.8
  • Length 27.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Agency/Standard LV214
  • Packaging Method Box
  • Packaging Quantity 1200
  • Connector Position Assurance Capable Yes
  • Serviceable Yes