CAT-AM705-CH8173 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Row-to-Row Spacing 5.5
  • Number of Positions 21
  • Number of Rows 3
  • Color Brown
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 2.8
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 5
  • Width 21
  • Height 33.7
  • Length 44.7
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • Agency/Standard DIN IEC 512
  • Packaging Method Package
  • Packaging Quantity 462
  • Connector Position Assurance Capable No
  • Serviceable No