AST20HA Pressure Transducers  1
  • Sensor Type Industrial Pressure Transducers
  • Type Absolute
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 6 Pin Bendix PT06A
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature Range -40 – 85
  • Overpressure 2X, Min
  • Pressure Range 0 – 25 to 45000 psi
  • Output/Span .5 – 4.5 V
  • Accuracy ±0.1% FSO
  • Options Increased Proof Pressure
AST4000 Pressure Transducers  1
  • Sensor Type Industrial Pressure Transducers
  • Type Compound
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 6 Pin Bendix PT06A
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature Range -40 – 85
  • Overpressure 2X, Min
  • Pressure Range 0 – 25 to 10000 psi
  • Output/Span .5 – 4.5 V
  • Accuracy ±0.5% FSO
  • Options Increased Proof Pressure
AST4500/4510 Pressure Transducers  1
  • Sensor Type Liquid Level Pressure Transducers
  • Type Gage
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection Conduit 10 ft
  • Supply Voltage 10 – 28
  • Port Material 316L
  • Operating Temperature Range -40 – 80
  • Overpressure 2X, Min
  • Pressure Range 0 – 1 to 100 psi
  • Output/Span .5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Options Custom Cable Lengths
AST5400 Pressure Transducers  1
  • Sensor Type Differential Pressure Transducer
  • Type Differential
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 4 Pin Mini-Fast
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature Range -20 – 70
  • Overpressure 2X Line Pressure
  • Pressure Range 0 – 1 to 5000 psi
  • Output/Span .5 – 4.5 V
  • Accuracy ±1% TEB
  • Options ASME B31.3 (CRN)