229378-1 Portable Crimp Tools
  • Tool Grade Commercial Crimp Tooling
  • Ratchet Configuration Operator Releasable & Adjustable
  • Die Sets Type Fixed In Tool
  • Specification Type TE Product Specification (114-)
  • Certification Cannot be Certified
  • Power Type Manual
  • Tool Type IDC Tooling
  • Crimp Form-Wire Barrel Type Insulation Displacement
201047-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Stainless Steel
  • Screw & Hole Thread Size 6-32
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Length 20.19
  • Height 7.35
  • Width 6.48
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Hardware supplied unassembled.
1-200833-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Pin Kit
  • Length 21.08
  • Height 5.58
  • Width 5.58
  • For Use With 16 and 42 Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 100