1-640523-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 15
  • Number of Signal Positions 15
  • Number of Rows 5
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.19
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 29.72
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1500
1-640524-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 20
  • Number of Signal Positions 20
  • Number of Rows 5
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.19
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 29.72
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 600
1-640526-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 36
  • Number of Rows 9
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.19
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 46.48
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1
1-640520-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 6
  • Number of Signal Positions 6
  • Number of Rows 3
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.19
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 21.34
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1500
1-640518-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 3
  • Number of Signal Positions 1
  • Number of Rows 1
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 12.95
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 2000
1-640517-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Signal Positions 2
  • Number of Rows 1
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 12.95
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 200
390088-2 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Number of Positions 2
  • Termination Resistance 20
  • Insulation Resistance 10000
  • Handle Without
  • Contact Base Material Phosphor Bronze
  • Shunt Type Dual Beam
  • Shunt Style Open Top
  • Contact Mating Area Plating Thickness .381
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Housing Color Black
  • Height 6.27
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
583282-1 Board-to-Board Connector Housings
  • Connector Style Receptacle
  • Number of Positions 22
  • Number of Rows 1
  • Keyed Yes
  • Color Black
  • Contact Type Socket
  • Mating Alignment Type Keyed
  • Mounting Ears With
  • Mating Alignment With
  • Housing Color Black
  • Housing Material Glass Filled Nylon
  • For Use With Plug
583859-9 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Housing
  • Strain Relief Without
  • Number of Dual Positions 10
  • Number of Positions 10
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization Groove
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Polyester - GF
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 125
2-87175-2 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 10
  • Number of Rows 1
  • Stamped No
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 25.8
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
2-87175-1 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 10
  • Number of Rows 1
  • Stamped Yes
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 25.8
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • For Use With .25 Sq Posts
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
2-87175-0 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 9
  • Number of Rows 1
  • Stamped No
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 23.26
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
206637-1 Power Cable Assemblies
  • Product Type Power Cord Receptacle
  • Housing Material Thermoplastic
  • UL Flammability Rating UL 94V-0
87175-3 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 15
  • Number of Rows 1
  • Stamped Yes
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 38.5
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • For Use With .25 Sq Posts
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
390088-3 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Number of Positions 2
  • Termination Resistance 20
  • Insulation Resistance 10000
  • Handle Without
  • Contact Base Material Phosphor Bronze
  • Shunt Type Dual Beam
  • Shunt Style Open Top
  • Contact Mating Area Plating Thickness .762
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Housing Color Blue
  • Height 6.27
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
1-640525-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 24
  • Number of Signal Positions 24
  • Number of Rows 6
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.19
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 33.91
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1
1-87175-8 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 1
  • Stamped No
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 20.72
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
925313-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 10
  • Number of Rows 1
  • Panel Mount Feature Without
  • Centerline (Pitch) 6.15
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Zytel 79 G13
  • Length 45
  • Height 61.3
  • Width 6.9
  • Packaging Method Carton
  • Packaging Quantity 600
  • For Use With Plug: 925312
1-640519-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 4
  • Number of Signal Positions 3
  • Number of Rows 2
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 17.15
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1800
1-640521-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 9
  • Number of Signal Positions 9
  • Number of Rows 3
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.19
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 21.34
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1000