583725-1 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Housing
  • Connector Style Plug
  • Number of Dual Positions 18
  • Number of Rows 2
  • Preloaded No
  • Color Black
  • Contact Current Rating (Max) 5
  • Panel Mount Feature Type Mounting Ears
  • Mating Retention With
  • Mating Alignment With
  • Centerline (Pitch) 3.96
  • Housing Material Polyester - GF
  • PCB Thickness (Recommended) 1.4 – 1.78
  • Operating Temperature Range -55 – 105
  • Packaging Method Box
  • Packaging Quantity 250
  • Comment 3.18 [.125] hole diameter.