3-60803-1 PCB Terminals  1
  • Mounting Style Stud Mount
  • Terminates To Printed Circuit Board
  • Stud Hole No
  • Terminal Angle Straight
  • Plating Material Gold
  • Plating Thickness 38
  • Terminal & Splice Type Pin
  • Terminal Type Receptacle
  • Mating Pin Diameter 1.47
  • Underplating Material Nickel
  • Terminal Size Miniature
  • Terminal Orientation Straight
  • Contact Plating Material Tin
  • Termination Method Through Hole
  • Wire Insulation Support Without
  • PCB Thickness (Recommended) 1.6 – 2.39
  • PCB Hole Diameter 1.17 – 1.27
  • Height Above PC Board 5.33
  • Receptacle Terminal Stock Thickness .25
  • Extension Below Board 1.42
  • Operating Temperature Range -55 – 105
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
925819-3 PCB Terminals  1
  • Mounting Style Stud Mount
  • Terminates To Printed Circuit Board
  • Stud Hole No
  • Terminal Angle Straight
  • Plating Material Tin
  • Terminal & Splice Type Pin
  • Terminal Type PCB Pin
  • Underplating Material Nickel
  • Terminal Size Miniature
  • Terminal Orientation Straight
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support With
  • PCB Thickness (Recommended) 1.5 – 2
  • PCB Hole Diameter 1.2
  • Height Above PC Board 6.67
  • Wire Insulation Diameter (Max) 1.52
  • Accepts Wire Insulation Diameter Range 1.02 – 1.52
  • Wire Size 26 – 22
  • Wire Size .12 – .4
  • Extension Below Board 1.25
  • Operating Temperature Range -55 – 105
  • Packaging Method Package
  • Packaging Quantity 8000
3-350566-1 PCB Terminals  1
  • Mounting Style Stud Mount
  • Terminates To Printed Circuit Board
  • Stud Hole No
  • Terminal Angle Straight
  • Plating Material Tin
  • Finish Bright
  • Terminal & Splice Type Pin
  • Terminal Type PCB Pin
  • Terminal Size Miniature
  • Terminal Orientation Straight
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support With
  • PCB Thickness (Recommended) 1.57
  • PCB Hole Diameter 1.83
  • Height Above PC Board 1.35
  • Wire Insulation Diameter (Max) 2.79
  • Accepts Wire Insulation Diameter Range 1.52 – 2.79
  • Wire Size 22 – 18
  • Wire Size .3 – .9
  • Extension Below Board 3.43
  • Operating Temperature Range -55 – 105
  • Packaging Method Reel
  • Packaging Quantity 10000
350189-2 PCB Terminals  1
  • Mounting Style Stud Mount
  • Terminates To Wire & Cable
  • Support Style Open Barrel
  • Stud Hole No
  • Terminal Angle 90°
  • Plating Material Gold
  • Plating Thickness 38
  • Terminal & Splice Type Receptacle
  • Terminal Type Receptacle
  • Mating Pin Diameter 1.47
  • Underplating Material Nickel
  • Terminal Orientation Right Angle
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support With
  • Wire Insulation Diameter (Max) 1.65
  • Accepts Wire Insulation Diameter Range .89 – 1.65
  • Wire Size 26 – 22
  • Wire Size .12 – .4
  • Receptacle Terminal Stock Thickness .25
  • Operating Temperature Range -55 – 105
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
350566-7 PCB Terminals  1
  • Mounting Style Stud Mount
  • Terminates To Printed Circuit Board
  • Wire/Cable Type Stranded
  • Support Style Insulation Support
  • Stud Hole No
  • Terminal Angle Straight
  • Plating Material Tin
  • Terminal & Splice Type Pin
  • Terminal Type PCB Pin
  • Underplating Material Nickel
  • Terminal Size Miniature
  • Terminal Orientation Straight
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support With
  • PCB Thickness (Recommended) 1.57
  • PCB Hole Diameter 1.83
  • Wire Insulation Diameter (Max) 2.79
  • Accepts Wire Insulation Diameter Range 1.52 – 2.79
  • Wire Size 22 – 18
  • Wire Size .3 – .9
  • Extension Below Board 3.43
  • Operating Temperature Range -55 – 105
  • Packaging Method Package
  • Packaging Quantity 7000
  • Comment .2 brass material.