536950-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. HDI JACKSCREW KIT 536950-1
active
  • D-Shaped Connector Accessories Jackscrew Kit
  • Screw Length 20.07
  • Operating Temperature Range -65 – 125
6-175710-1 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. 30 POS AMPL 050 PLG ASM W/POST 6-175710-1
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Shielded No
  • Product Type Connector
  • Number of Positions 30
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Connector Profile Standard
  • Post Plating Material Tin-Lead over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.1
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Solder Tails
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0