8136-475G2 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. 8136-475G2=JUMPER PLUG ASSY 8136-475G2
active
  • DIP & SIP Switch Product Type Jumper Plug Assembly
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 500
  • DIP & SIP Switch Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • DIP & SIP Switch Mounting Type Through Hole
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyester
  • DIP & SIP Switch Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10–9 Ω
8136-652P2 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. 8136-652P2=INSULATOR, 4 POSITI 8136-652P2
active
  • DIP & SIP Switch Product Type Accessory
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 500
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • DIP & SIP Switch Mounting Type Through Hole
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyester
  • DIP & SIP Switch Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10–9 Ω
8136-652P3 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. 8136-652P3=INSULATOR, 7 POSITI 8136-652P3
active
  • DIP & SIP Switch Product Type Accessory
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 500
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • DIP & SIP Switch Mounting Type Through Hole
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyester
  • DIP & SIP Switch Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10–9 Ω