CAT-HVH5375 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded Yes
  • Hybrid Header No
  • Number of Signal Positions 1
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 600
  • Color Black
  • Tab Width 1.2
  • Tab Thickness .6
  • Pin Diameter 8
  • Interface Plating Silver (Ag)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Orientation Horizontal/90°
  • Centerline (Pitch) 9.4
  • Operating Temperature Range -40 – 125
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
2177590-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type Other
  • Terminal & Splice Style Socket
  • Mating Pin Diameter 8
  • Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Termination Method Crimp
  • Wire Size 35
  • Wire Size Search 35
  • Agency/Standard LV214
  • Packaging Quantity 900
  • Packaging Method Box
  • Terminal Transmits 100+ A (Very High Power)
2177058-1 Other Automotive Connector Accessories  1
  • Accessory Type Other
  • Material PA GF
  • Color Orange
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 400
  • Serviceable No
1-2141154-4 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 650
  • Color Orange
  • Mating Pin Diameter 8
  • Circuit Application Power
  • Connector Position Assurance Capable Yes
1-2177053-5 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 2
  • Number of Rows 1
  • Color Orange
  • Mating Pin Diameter 8
  • Centerline (Pitch) 11.5
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Connector Position Assurance Capable Yes
1-2177053-7 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 2
  • Number of Rows 1
  • Color Orange
  • Mating Pin Diameter 8
  • Centerline (Pitch) 11.5
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Connector Position Assurance Capable Yes
2141145-1 Automotive Connector Locks & Position Assurance  1
  • Accessory Type TPA (Terminal Position Assurance)
  • Color Gray
  • Material PA GF
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94-HB
  • Serviceable Yes
2177090-4 Automotive Connector EMC Shielding  1
  • Accessory Type Crimp Ferrule
  • Connector System Wire-to-Device
  • Material Steel