CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header Yes
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Operating Voltage 12
  • Color Black
  • Connector Code B1
  • Tab Width .5
  • Tab Thickness .25
  • Pin Diameter .6
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Locking Interface With
  • Centerline (Pitch) 1
  • PCB Thickness (Recommended) .8
  • Width 34.5
  • Length 49.8
  • Profile Height from PCB 28.3
  • Operating Temperature Range -55 – 105
  • Operating Temperature (Max) 65
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 120
  • Packaging Type Loose Piece
CAT-DCH2623 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width .63
  • Tab Thickness .6
  • Pin Diameter 2.9
  • Interface Plating Gold (Au)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Centerline (Pitch) 1.27
  • PCB Thickness (Recommended) 1.6
  • Width 23.7
  • Length 45.02
  • Profile Height from PCB 14.2
  • Operating Temperature Range -40 – 130
  • Operating Temperature (Max) 65
  • Circuit Application Power & Signal
  • Degree of Protection IP5K
  • UL Flammability Rating UL 94-HB
  • Packaging Type Tray
1355734-1 Data Connectivity Housings  1
  • Hybrid Connector No
  • Connector Style Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Board Standoff Without
  • Number of Positions 1
  • Snap-Lock Without
  • Fiber Optic Transceiver Without
  • Body Material PBT GF
  • Cable Exit Type Straight
  • Ferrule Without
  • Environmental Protection Other
  • Cable Exit Angle 180° (Inline)
  • Center Contact Without
  • Contact Type Socket
  • Mounting Feature Without
  • Mating Retention With
  • Housing Color Black
  • Product Height 11.5
  • Product Length 9.1
  • Product Width 30.4
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Packaging Method Carton
  • Packaging Quantity 2000
2-1355639-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 6
  • Cable Exit Angle 180 (In-Line)
  • Color Natural
  • Material PBT GF
  • Operating Temperature Range -40 – 120
  • Packaging Method Carton
  • Packaging Quantity 1000
2-1355796-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 22
  • Cable Exit Angle 180 (In-Line)
  • Color Natural
  • Material PBT GF
  • Operating Temperature Range -40 – 120
  • Packaging Method Carton
  • Packaging Quantity 500
9-1355795-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 14
  • Cable Exit Angle 180 (In-Line)
  • Color Blue
  • Material PBT
  • Operating Temperature Range -40 – 120
  • Packaging Method Carton
  • Packaging Quantity 180
1534548-1 Automotive Connector Caps & Covers
  • Accessory Type Cover
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Color Black
  • Material PPS
  • Operating Temperature Range -40 – 100
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 3000
  • Serviceable Yes
2-1355795-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 14
  • Cable Exit Angle 180 (In-Line)
  • Color Natural
  • Material PBT
  • Operating Temperature Range -40 – 120
  • Packaging Method Carton
  • Packaging Quantity 1000