200389-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Center
  • Material Stainless Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Pin Kit
  • Length 21.6
  • Width 5.58
  • Height 5.58
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
205720-1 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 104
  • Contact Retention With
  • Contact Mating Area Plating Material Gold
  • Wire/Cable Size 24
  • Wire/Cable Size .2
  • Termination Method to Wire & Cable Wire Wrap
  • Wire Type Stranded
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Contact Retention Type Locking Spring
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention Type Center Fastener
  • Strain Relief With
  • Mating Retention With
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 74.8
  • Height 30.38
  • Width 31.75
  • Operating Temperature Range -55 – 150
  • Shielded No
  • Circuit Application Signal
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Plug Assembly
201910-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Screw & Hole Thread Size 6-32
  • Mounting Hardware Jackscrew Tip Female and Spirol Pin
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Long-Long
  • Jackscrew Finish Hexavalent Chromate
  • Jackscrew Material Zinc Alloy
  • Length 68.66
  • Width 7.92
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
207234-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Zinc Alloy
  • Screw & Hole Thread Size 6-32 [M3.5 x .6]
  • Mounting Hardware Jackscrew Tip Male and Spirol Pin
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Long-Long
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Length 83.44
  • Width 7.92
  • Height 7.92
  • For Use With 28 Position High Voltage Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Two required.
202169-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Cable Exit Angle 45°
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 25.4
  • Length 72.26
  • Width 29.08
  • Height 60.32
  • For Use With 104 Cf Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
205720-2 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 104
  • Contact Retention With
  • Contact Mating Area Plating Material Gold
  • Wire/Cable Size 24
  • Wire/Cable Size .2
  • Termination Method to Wire & Cable Wire Wrap
  • Wire Type Stranded
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Contact Retention Type Locking Spring
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention Type Center Fastener
  • Strain Relief With
  • Mating Retention With
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 74.8
  • Height 30.38
  • Width 31.75
  • Operating Temperature Range -55 – 150
  • Shielded No
  • Circuit Application Signal
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Plug Assembly
201092-4 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Single
  • Material Stainless Steel
  • Screw & Hole Thread Size 4-40 UNC-2A
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Fixed
  • Jackscrew Finish None
  • Jackscrew Material Stainless Steel
  • Length 20.62
  • Width 5.72
  • Height 5.72
  • For Use With Turnable Jackscrew
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
213522-1 Rectangular Power Connectors
  • Assembly or Kit Kit
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 34
  • Panel Mount Feature Without
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Accepts Cable Diameter (Max) 13.83
  • Height 52.07
  • Width 21.03
  • Operating Temperature Range -55 – 150
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With Plug Connector Kit
201360-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Cable Exit Angle 180°
  • Material Carbon Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 9.53
  • Length 45.64
  • Width 13.49
  • Height 33.32
  • For Use With 14-Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
201443-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Cable Exit Angle 180°
  • Material Aluminum Alloy
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 13.97
  • Length 62.69
  • Width 21.03
  • Height 65.86
  • For Use With 42-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
201443-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Cable Exit Angle 180°
  • Material Carbon Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 13.97
  • Length 62.69
  • Width 21.03
  • Height 65.86
  • For Use With 42-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
201911-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Screw & Hole Thread Size 6-32
  • Mounting Hardware Jackscrew Tip Female and Spirol Pin
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Long-Long
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Length 68.66
  • Width 7.92
  • Height 7.92
  • For Use With 28 Position High Voltage Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
207235-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Single
  • Material Zinc Alloy
  • Screw & Hole Thread Size 6-32 [M3.5 x .6]
  • Mounting Hardware Jackscrew Tip Female and Spirol Pin
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Long-Long
  • Jackscrew Finish Hexavalent Chromate
  • Jackscrew Material Zinc Alloy
  • Length 81.44
  • Width 7.92
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Two required.
213300-1 Rectangular Power Connectors
  • Assembly or Kit Kit
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 34
  • Panel Mount Feature Without
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Accepts Cable Diameter (Max) 13.82
  • Length 52.07
  • Width 21.03
  • Operating Temperature Range -55 – 150
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With Receptacle Connector Kit
213685-1 Rectangular Power Connectors
  • Assembly or Kit Kit
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 34
  • Panel Mount Feature Without
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Accepts Cable Diameter (Max) 15.24
  • Length 53.09
  • Height 58.04
  • Width 22.86
  • Operating Temperature Range -55 – 150
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With Plug Connector Kit
202169-4 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Cable Exit Angle 45°
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 25.4
  • Length 72.26
  • Width 29.08
  • Height 60.32
  • For Use With 104 Cf Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
202383-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Cable Exit Angle 180°
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 11.05
  • For Use With 41-Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
203975-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Cable Exit Angle 90°
  • Material Carbon Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Assembly
  • Accepts Cable Diameter (Max) 13.97
  • Length 53.98
  • Width 22.86
  • Height 78.69
  • For Use With 42-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
205720-9 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 104
  • Contact Retention With
  • Contact Mating Area Plating Material Gold
  • Wire/Cable Size 24
  • Wire/Cable Size .2
  • Termination Method to Wire & Cable Wire Wrap
  • Wire Type Stranded
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Contact Retention Type Locking Spring
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention Type Center Fastener
  • Strain Relief With
  • Mating Retention With
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 74.8
  • Height 30.38
  • Width 31.75
  • Operating Temperature Range -55 – 150
  • Shielded No
  • Circuit Application Signal
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Plug Assembly
213804-3 Rectangular Power Connectors
  • Assembly or Kit Kit
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 34
  • Panel Mount Feature Without
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Polyester
  • Accepts Cable Diameter (Max) 15.24
  • Length 53.09
  • Height 66.24
  • Width 22.86
  • Operating Temperature Range -55 – 130
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With M Series V.35 Cable Connectors