CAT-EC7491-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Row-to-Row Spacing 5.6
  • Number of Positions 13
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 4.8
  • Width 24.6
  • Height 32.55
  • Length 35
  • Circuit Application Signal
  • Packaging Method Bag
  • Packaging Quantity 400
  • Connector Position Assurance Capable No
  • Serviceable No
776074-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Row-to-Row Spacing 6.6
  • Number of Positions 10
  • Number of Rows 2
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.75
  • Width 13.91
  • Height 31.6
  • Length 29.15
  • Operating Temperature Range -40 – 85
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Connector Position Assurance Capable No
  • Serviceable Yes