1825100-4 Pushbutton Switches
  • Dust Proof No
  • Product Type Switch
  • Illuminated No
  • Actuator Style Round
  • Switch Type Pushbutton
  • Panel Cutout Size 6.5 (Diameter)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 20
  • Actuator Material Thermoplastic
  • Case Material Polyester
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Color Black
  • Actuator Force 50 – 400
  • Seal Type Terminal Seal (Epoxy)
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Gold over Nickel
  • Termination Type Printed Circuit
  • Screw & Hole Thread Size 1/4-40 UNS-2A
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Low Profile No
  • Process Sealed No
  • Actuator Length 4.318
  • Button Width 3.35
  • Temperature Rating High
  • Packaging Method Bulk
  • Comment No center terminal
5161390-8 DIP & SIP Switches
  • Product Type Switch
  • Sealed No
  • Switch Type DIP
  • Actuator Style Slide
  • Number of Switches 8
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 8
  • Actuator Color Red
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.2
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Color Natural
  • Housing Material Nylon - GF
  • Centerline 2.54
  • Length 22.86
  • Height 8.5
  • Operating Temperature Range -25 – 70
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Box & Carton
  • Comment Soldering in "off" position only
1825190-7 DIP & SIP Switches
  • Product Type Shunt
  • Switch Type DIP
  • Number of Positions 8
  • Shunt Type DIP
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.8
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Centerline 2.54
  • Length 20.32
  • Height 2
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 26
  • Packaging Method Tube
1-5435802-7 DIP & SIP Switches
  • Product Type Switch
  • Sealed Yes
  • Switch Type DIP
  • Actuator Style Piano (Side Actuated)
  • Number of Switches 6
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 6
  • Voltage Rating 50
  • Seal Type Strippable
  • Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • Contact Current Rating 1.5
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.56
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile Yes
  • Housing Color Black
  • Housing Material Polyester GF
  • Centerline 2.54
  • Length 17.27
  • Height 7.36
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 18
  • Packaging Method Tube
3-5435802-8 DIP & SIP Switches
  • Product Type Switch
  • Sealed Yes
  • Switch Type DIP
  • Actuator Style Piano (Side Actuated)
  • Number of Switches 8
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 8
  • Voltage Rating 50
  • Seal Type Tape
  • Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • Contact Current Rating 1.5
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.56
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile Yes
  • Housing Color Black
  • Housing Material Polyester GF
  • Centerline 2.54
  • Length 22.35
  • Height 7.36
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 13
  • Packaging Method Tube
435238-5 Hardware & Switch Seals
  • Accessory Type Protective Cover
  • Product Type Accessory
  • Number of Switches 8
  • Color Natural
  • Auto-Insertable No
  • Housing Color Natural
  • Housing Material Polyethylene
  • For Use With DIP Switch
  • Packaging Method Box & Carton
4-5435166-9 DIP & SIP Switches
  • Product Type Switch
  • Sealed Yes
  • Switch Type DIP
  • Actuator Style Recessed Rocker
  • Number of Switches 4
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 4
  • Voltage Rating 50
  • Seal Type Economy Sealant
  • Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • Contact Current Rating 1.5
  • Contact Base Material Beryllium Copper
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.56
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Color Black
  • Housing Material Polyester GF
  • Centerline 2.54
  • Length 12.19
  • Height 7.36
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 25
  • Packaging Method Box & Tube
  • Comment White dot identifies pin 1.
435238-1 Hardware & Switch Seals
  • Accessory Type Protective Cover
  • Product Type Accessory
  • Number of Switches 4
  • Color Natural
  • Auto-Insertable No
  • Housing Color Natural
  • Housing Material Polyethylene
  • For Use With DIP Switch
  • Packaging Method Bag/Box