5161390-8 DIP & SIP Switches
  • Product Type Switch
  • Sealed No
  • Switch Type DIP
  • Actuator Style Slide
  • Number of Switches 8
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 8
  • Actuator Color Red
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.2
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Color Natural
  • Housing Material Nylon - GF
  • Centerline 2.54
  • Length 22.86
  • Height 8.5
  • Operating Temperature Range -25 – 70
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Box & Carton
  • Comment Soldering in "off" position only
1-1825190-0 DIP & SIP Switches
  • Product Type Shunt
  • Switch Type DIP
  • Number of Positions 12
  • Shunt Type DIP
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.8
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Centerline 2.54
  • Length 30.48
  • Height 2
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 17
  • Packaging Method Tube
5161390-6 DIP & SIP Switches
  • Product Type Switch
  • Sealed No
  • Switch Type DIP
  • Actuator Style Slide
  • Number of Switches 6
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 6
  • Actuator Color Red
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.2
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Color Natural
  • Housing Material Nylon - GF
  • Centerline 2.54
  • Length 17.78
  • Height 8.5
  • Operating Temperature Range -25 – 70
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Box & Carton
  • Comment Soldering in "off" position only
1825190-9 DIP & SIP Switches
  • Product Type Shunt
  • Switch Type DIP
  • Number of Positions 10
  • Shunt Type DIP
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.8
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Centerline 2.54
  • Length 25.4
  • Height 2
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 21
  • Packaging Method Tube
5161390-9 DIP & SIP Switches
  • Product Type Switch
  • Sealed No
  • Switch Type DIP
  • Actuator Style Slide
  • Number of Switches 9
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 9
  • Actuator Color Red
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.2
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Color Natural
  • Housing Material Nylon - GF
  • Centerline 2.54
  • Length 25.4
  • Height 8.5
  • Operating Temperature Range -25 – 70
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
  • Comment Soldering in "off" position only
5338048-1 DIP & SIP Switches
  • Product Type Switch
  • Sealed No
  • Switch Type DIP
  • Actuator Style Slide
  • Number of Switches 1
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 1
  • Actuator Color Red
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Thickness 2.5
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.2
  • Mounting Type ACTION PIN™
  • Mounting Angle Vertical
  • Housing Color Natural
  • Housing Material Nylon - GF
  • Centerline 2.54
  • Length 5.08
  • Height 8.5
  • Operating Temperature Range -25 – 70
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2000
  • Packaging Method Box & Carton