8032-01 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.4-10000 to 0.4-12000
  • Number of Axes 1
  • Weight 90
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature Range -55 – 100
  • Acceleration Range (±) 50
  • Sensitivity 10 mV/g
  • Nonlinearity ±1