801X-VR, 801X-VP Plug & Play Accelerometers  1
  • Accelerometer Type 4 – 20 mA Loop Power
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Excitation Voltage 12 – 30
  • Full Scale Output Current 4 – 20
  • Frequency Response 3-1000
  • Number of Axes 1
  • Weight 93
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature Range -40 – 85
  • Acceleration Range (±) .5
  • Sensitivity 16 mA/in/sec
  • Nonlinearity ±1