MODEL 7531A Plug & Play Accelerometers  1
  • Accelerometer Type PE Charge
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection M3 Coaxial Connector
  • Frequency Response 0.2-10000
  • Number of Axes 3
  • Weight 6
  • Material Titanium
  • Mounting Type Adhesive
  • Operating Temperature Range -73 – 260
  • Acceleration Range (±) 5000
  • Sensitivity 1.8 pC/g
  • Nonlinearity ±1