52 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±50
  • Frequency Response 0-1400 to 0-7000
  • Number of Axes 1
  • Weight .5
  • Material Ceramic
  • Mounting Type Adhesive
  • Operating Temperature Range -40 – 90
  • Acceleration Range (±) 50
  • Sensitivity .15 mV/g
  • Nonlinearity ±1
52F Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-1400 to 0-8000
  • Number of Axes 1
  • Weight 1
  • Material Anodized Aluminum
  • Mounting Type Screw
  • Operating Temperature Range -40 – 90
  • Acceleration Range (±) 50
  • Sensitivity .08 mV/g
  • Nonlinearity ±1
MODEL 52M30 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±50
  • Frequency Response 0-1400 to 0-7000
  • Number of Axes 1
  • Weight .5
  • Material Ceramic
  • Mounting Type Adhesive
  • Operating Temperature Range -40 – 90
  • Acceleration Range (±) 50
  • Sensitivity .15 mV/g
  • Nonlinearity ±1