2-1571551-5 DIP Sockets
  • DIP Socket Type Closed Frame
  • Profile Standard
  • Row-to-Row Spacing 7.62
  • Leg Style Straight
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 18
  • Number of Rows 2
  • Contact Resistance 10
  • Insulation Resistance 5000
  • Color Black
  • Frame Style Closed
  • Sleeve Plating Material Tin
  • Sleeve Material Machined Brass/Formed Copper
  • Contact Base Material Beryllium Copper
  • PCB Contact Termination Area Plating Material Tin
  • Contact Fabrication Stamped & Formed
  • Contact Mating Area Plating Material Gold Flash
  • Contact Mating Area Plating Thickness 25
  • Contact Current Rating (Max) 3
  • Mating Contact Type Four-Fingered
  • Contact Type Pin
  • Socket Style Standard
  • Socket Type DIP
  • Contact Termination Type Through Hole
  • Termination Post Length 3.18
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Height above PC Board 4.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 26
  • Packaging Method Box & Tube
  • Comment Economy Series
518-AG11D-ESL DIP Sockets
  • DIP Socket Type Closed Frame
  • Profile Standard
  • Row-to-Row Spacing 7.62
  • Leg Style Straight
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 18
  • Number of Rows 2
  • Contact Resistance 10
  • Insulation Resistance 5000
  • Frame Style Closed
  • Sleeve Plating Material Tin/Lead
  • Sleeve Material Machined Brass/Formed Copper
  • Contact Base Material Beryllium Copper
  • PCB Contact Termination Area Plating Material Gold
  • Contact Fabrication Stamped & Formed
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) 3
  • Mating Contact Type Four-Fingered
  • Contact Type Pin
  • Socket Style Standard
  • Socket Type DIP
  • Contact Termination Type Through Hole
  • Termination Post Length 3.18
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Height above PC Board 4.57
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 26
  • Packaging Method Box & Tube
  • Comment Economy Series