MODEL 4604 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-700 to 0-2700
  • Number of Axes 1
  • Weight 10
  • Material Anodized Aluminum
  • Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 2
  • Sensitivity 10 mV/g
  • Nonlinearity ±.1