3SBC2002A2 1/5-Size Relays  1
MIL-PRF-39016 P Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 1350
  • Coil Power Rating (DC) 520
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBH1231A2 1/5-Size Relays  1
MIL-PRF-39016 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode With
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBC1506A2 1/5-Size Relays  1
MIL-PRF-39016 L Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 1350
  • Coil Power Rating (DC) 520
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type Solder Hook Terminals
  • Mounting Type Panel Mount
  • Operating Temperature Range -65 – 125
3SBC1503A2 1/5-Size Relays  1
MIL-PRF-39016 L Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 1350
  • Coil Power Rating (DC) 520
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBC1517A2 1/5-Size Relays  1
MIL-PRF-39016 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 12
  • Coil Suppression Diode Without
  • Coil Voltage Rating 12
  • Coil Resistance 210
  • Coil Power Rating (DC) 686
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBC1518A2 1/5-Size Relays  1
MIL-PRF-39016 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 1350
  • Coil Power Rating (DC) 520
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBC2022A2 1/5-Size Relays  1
MIL-PRF-39016 P Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 18
  • Coil Suppression Diode Without
  • Coil Voltage Rating 18
  • Coil Resistance 650
  • Coil Power Rating (DC) 498
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBH1139A2 1/5-Size Relays  1
MIL-PRF-39016 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBH1138A2 1/5-Size Relays  1
MIL-PRF-39016 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type Solder Hook Terminals
  • Mounting Type Chassis Mount
  • Operating Temperature Range -65 – 125
3SBC1537A2 1/5-Size Relays  1
MIL-PRF-39016 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 1350
  • Coil Power Rating (DC) 520
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Chassis Mount
  • Operating Temperature Range -65 – 125
3SBH1142A2 1/5-Size Relays  1
MIL-PRF-39016 L Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBC5004K1R 1/5-Size Relays  1
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 1350
  • Coil Power Rating (DC) 520
  • Shock 100G's, 11ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBC2011A2 1/5-Size Relays  1
MIL-PRF-39016 P Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 1350
  • Coil Power Rating (DC) 520
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type Solder Hook Terminals
  • Mounting Type Chassis Mount
  • Operating Temperature Range -65 – 125
3SBC2018A2 1/5-Size Relays  1
MIL-PRF-39016 P Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 5
  • Coil Resistance 44
  • Coil Power Rating (DC) 568
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBC2091A2 1/5-Size Relays  1
MIL-PRF-39016 P Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode With
  • Coil Voltage Rating 26.5
  • Coil Resistance 1350
  • Coil Power Rating (DC) 520
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBC2096A2 1/5-Size Relays  1
MIL-PRF-39016 P Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode With
  • Coil Voltage Rating 26.5
  • Coil Resistance 1350
  • Coil Power Rating (DC) 520
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type Solder Hook Terminals
  • Mounting Type Chassis Mount
  • Operating Temperature Range -65 – 125
3SBH5134K1 1/5-Size Relays  1
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 100G's, 11ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Chassis Mount
  • Operating Temperature Range -65 – 125
3-1617073-9 1/5-Size Relays  1
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode With
  • Coil Power Measurement Milliwatts
  • Input Voltage 12
  • Coil Suppression Diode With
  • Coil Voltage Rating 12
  • Coil Resistance 210
  • Coil Power Rating (DC) 686
  • Shock 75 G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBC1501A2 1/5-Size Relays  1
MIL-PRF-39016 L Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 6
  • Coil Suppression Diode Without
  • Coil Voltage Rating 6
  • Coil Resistance 56
  • Coil Power Rating (DC) 643
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBC1502A2 1/5-Size Relays  1
MIL-PRF-39016 L Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 12
  • Coil Suppression Diode Without
  • Coil Voltage Rating 12
  • Coil Resistance 210
  • Coil Power Rating (DC) 686
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125