This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

BENEFITS

  • Rugged high grade Noryl
  • Minimum pressure drop
  • Operates from a small head of water
  • Mount in any axis
  • Suitable for water and air flow switching
  • 15mm copper pipe
  • Suitable for hot and cold potable water
  • Reed Switch Reliability File E125629
  • Meets UL 94-HB flammability rating
  • Food grade material

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Flow Switch Product Type  FS

Electrical Characteristics

  • Maximum Switching Current (A) 1

Body Features

  • Flow Switch Housing Material  Noryl

Usage Conditions

  • Operating Temperature Range  -30 – 85 °C [ -22 – 185 °F ]

Other

  • Fitting  15mm Copper Pipe

  • Flow Switch on Rate  3

Reference Number

  • TE Internal Number CAT-FSS0009

Related Materials

Datasheets & Catalog Pages