Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ultrasonic Sensor Type
Point Air Detection Sensors
-
Ultrasonic Sensor Style
Non-Invasive
Electrical Characteristics
-
Input Voltage (VDC)
5 – 24
-
Output Type
TTL (High), Dry Condition
Dimensions
-
Cable Length
.31 m [ 1 ft ]
Usage Conditions
-
Operating Temperature Range
-30 – 70 °C [ -22 – 158 °F ]
Operation/Application
-
Actuation Point/Sensing Range
Variable
Reference Number
-
TE Internal Number
CAT-ULT0008