This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

AMPSEAL 16 contacts are round, stamped & formed contacts with dual beamed sockets.
  1. AMPSEAL 16 (HDSF size 16) Contact Crimping Instructions (English)

Learn how to crimp our AMPSEAL 16 (Heavy Duty Stamped & Formed size 16) contacts. Watch this video for step-by-step instructions on crimping the contacts using hand tools.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No

  • Primary Locking Feature  Clean Body, Integrated in Housing

  • Receptacle Style  180°

Contact Features

  • Crimp Type  F-Crimp

  • Typical Current Rating (A) 13

  • Wire Contact Termination Area Plating Material  Gold, Nickel, Tin

  • Contact Fabrication  Stamped & Formed

  • Contact Size  Size 16

  • Terminal Type  Pin, Socket

  • Mating Pin Diameter (mm) 1.5, 1.59

  • Mating Pin Diameter (in) .06, .062

  • Interface Plating  Gold (Au), Nickel (Ni), Tin (Sn)

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire

Dimensions

  • Compatible Insulation Diameter Range (mm) 1.27 – 2.71, 1.27 – 2.72, 1.65 – 3, 1.95 – 3.94, 2.12 – 3.25, 2.26 – 3.33

  • Compatible Insulation Diameter Range (in) .05 – .107, .065 – .118, .077 – .155, .083 – .128, .089 – .131

  • Wire Size (AWG) 15 – 13, 18 – 14, 18 – 15, 20 – 18

  • Wire Size (mm²) .52 – .82, .52 – .823, .82 – 1.5, .823 – 2.08, 1.5 – 2.5

  • Tab Length (mm) 18.23, 19.91, 21.6, 23.21

  • Tab Length (in) .718, .784, .85, .914

Usage Conditions

  • Insulation Option  Partially Insulated, Uninsulated

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Compatible With Wire Base Material  Copper

Packaging Features

  • Packaging Method  Bag, Package, Reel

  • Packaging Quantity  1000, 4000

Other

  • Terminal Transmits  0 – 24 A (Low Power)

  • Customer Preferred Contact  No

Reference Number

  • TE Internal Number CAT-AM7801-T273

Related Materials

AMPSEAL 16, TE Connectivity, and TE connectivity (logo) are trademarks.