This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

DEUTSCH DTM headers provide an environmentally sealed solution for PCB applications.

DEUTSCH DTM Connectors Overview

  • Accepts contact size 20 (7.5 amps)
  • 14-22 AWG (2.50-0.35 mm2)
  • 2, 3, 4, 6, 8, and 12 cavity arrangements
  • In-line, flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention
  • Available accessories: boots, mounting clips
  1. DEUTSCH DT Family Connector Overview & Assembly Instructions (English)

Learn about our field proven DEUTSCH DT, DTM, and DTP connectors for harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

FAQ

Frequently Asked Questions

Q:    What is a DTM connector?

A:     DEUTSCH DTM environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications. DTM connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for DTM connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH DTM CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • PCB Connector Assembly Type  PCB Mount Header

  • Connector Shape  Rectangular

  • Connector System  Wire-to-Board

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Mixed & Hybrid Header  No

Configuration Features

  • Number of Signal Positions  8, 12, 24, 48

  • Connector Modification  Custom Flange, PCB Enclosure Header

  • Number of Positions  8, 12, 24, 48

  • PCB Mount Orientation  Right Angle, Vertical

  • Number of Rows  2

  • Number of Sections  1, 2, 4

Electrical Characteristics

  • Operating Voltage (VAC) 250

  • Operating Voltage (VDC) 250

  • Nominal Voltage Architecture (V) 12, 24

  • Voltage Rating (Max) (VAC) 250

  • Voltage Rating (Max) (VDC) 250

Body Features

  • Primary Product Color  Black, Gray

  • Connector & Keying Code  A, AB, ABCD, AC, AD, B, C, CB, CD, D

Contact Features

  • Contact Type  Pin

  • Contact Size  Size 20

  • Mating Pin Diameter  1.02 mm [ .04 in ]

  • Contact Mating Area Plating Material  Gold, Nickel, Tin

  • Contact Current Rating (Max) (A) 7.5

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • Mating Retention Type  Locking Interface

  • PCB Mount Retention Type  Mounting Screw

  • PCB Mount Retention  With

  • Panel Mount Feature  With, Without

  • PCB Mount Alignment  Without

  • Mating Alignment  With

  • Mating Retention  With

  • Mating Alignment Type  Keyed

  • Connector Mounting Type  Board Mount, Panel Mount

  • Mounting Holes  With

Housing Features

  • Centerline (Pitch)  4.19 mm [ .165 in ]

Dimensions

  • Profile Height from PCB (mm) 23.6, 25.71, 26.29, 28.37, 30.23, 33.5, 35.54

  • Profile Height from PCB (in) .929, 1.012, 1.035, 1.117, 1.19, 1.195, 1.319, 1.36

  • PCB Thickness (Recommended) (mm) .78 – 1.57, .78 – 2.36

  • PCB Thickness (Recommended) (in) .031 – .062, .031 – .093

  • Connector Width (mm) 33.02, 47.02, 60.96, 61, 62.89, 68.58, 82.7, 101

  • Connector Width (in) 1.3, 1.851, 2.4, 2.476, 2.7, 3.256, 3.976

  • Connector Length (mm) 28.37, 30.23, 36.91, 37.62, 38.1, 38.23, 39.37

  • Connector Length (in) 1.117, 1.19, 1.453, 1.481, 1.5, 1.505, 1.55

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  20mm Flame Test per Standard UL-94, Not tested, UL 94V-0

  • UL Rating  None, Recognized

  • Degree of Protection  IP67, IP68, IP6K9K, Not Tested

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  63, 105, 125

Other

  • Interface Number  DTM04-08P, DTM04-12P

Reference Number

  • TE Internal Number CAT-D485-H342

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.