This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The DSD25 series are three and four channel hall effect speed sensors for railway applications.

There are two major trends driving the increased demand on train speed sensors. First, the reduction of costs and weight of rolling stock, and second, the upgrade of train control systems to allow increased train density in saturated lines. Multi-channel Hall speed sensors address these challenges without the addition of weight and costs related to additional sensors. One sensor with two galvanically separated output stages provides reduced weight, less installation time and greater value.

 

orange bar

Benefits

  • Enable the installation of a parallel Train Control System on existing rolling stock with the same number of sensor heads and cables
  • Save cost with the use of one sensor that supplies as much information as two sensors
  • Save Installation time with only one change over instead of two
  • Multi-channel Solution
  • 3 or 4 sensor elements
  • Rail-certified cable and connectors
  • Galvanically separated sensor circuits
  • ISO - TS 22163 IRIS Certified Global leader in Rail Speed Sensor
orange bar

Applications

  • WSP
  • Bogies
  • Propulsion Systems
  • Train Control Systems
  1. Rail Speed Sensors (English)

Learn how TE Connectivity (TE) rail speed sensors are being used to upgrade control systems for safer, more efficient train operations.

multi channel speed sensor

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Speed Sensor Product Type  Speed

  • Sensor Technology  Hall Effect

Electrical Characteristics

  • Electromagnetic Compatibility  EN 50121-3-2

  • Supply Voltage Range (VDC) 15

Signal Characteristics

  • Target  Module 1.5 – 3

  • Target Material  Ferromagnetic

  • Frequency Range (kHz) 0 – 20

Body Features

  • Case Material  Stainless Steel

Housing Features

  • Housing Ambient Temperature (°C) 125

Dimensions

  • Shaft Length (mm) 29

  • Shaft Diameter (mm) 24.5

Usage Conditions

  • Cable Ambient Temperature (°C) 150

Operation/Application

  • Output Signal Type  3 & 4 Channels Push-Pull

Reference Number

  • TE Internal Number CAT-SPS0021

Related Materials

Datasheets & Catalog Pages