Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Speed Sensor Product Type
Speed
-
Sensor Technology
Hall Effect
Electrical Characteristics
-
Electromagnetic Compatibility
EN 50121-3-2
-
Supply Voltage Range (VDC)
15
Signal Characteristics
-
Target
Module 1.5 – 3
-
Target Material
Ferromagnetic
-
Frequency Range (kHz)
0 – 20
Body Features
-
Case Material
Stainless Steel
Housing Features
-
Housing Ambient Temperature (°C)
125
Dimensions
-
Shaft Length (mm)
29
-
Shaft Diameter
24.5 mm [ .964 in ]
Usage Conditions
-
Cable Ambient Temperature (°C)
150
Operation/Application
-
Output Signal Details
3 & 4 Channels Push-Pull