Mission-Critical Reliability
Maximize reliability with precision relays and timers to confirm the payload is delivered on target.
APPLICATION
Mission-critical precision targeting with smaller, lighter, faster and more reliable sub-assemblies for missiles and warheads
Accurate flight to target requires heavy-duty processing of sensor data from infrared and laser sensors, radars, and GPS. The control system must deal with such flight variables as phase of flight, type of interception, motion, heat detection, and proximity. As the sophistication of sensors grows and systems use multiple sensors, the data they provide becomes more complex. Connectivity to handle the data is moving from Gigabit Ethernet to 10G in networking, while signal processing systems need to pack more bandwidth into smaller packages.
TE is helping designers create missile defense systems that are smaller, smarter, lighter, and more reliable. While a missile needs only to work once, every missile must be ready to perform flawlessly at a moment's notice. All subsystems must be reliable and easily maintainable to keep the missile mission ready.
Our missiles infographic provides a short list of our most popular products purchased for missile systems.
Maximize reliability with precision relays and timers to confirm the payload is delivered on target.
MIL-STD-1760 defines the electrical characteristics of the signals at the interface, as well as the connector and pin assignments of all of the signals used in the interface. Our connectors are designed for quick and reliable release of the store from the aircraft. Reliability is maximized with TE precision relays and timers to help confirm the payload is delivered on target.