OUR LATEST NEWS

TE Connectivity’s Mezalok connector delivers high speed with low force

The HSLF XMC connector delivers 32+ Gb/s with a lower extraction force.

Sensor Open Systems Architecture™ (SOSA)

The Sensor Open Systems Architecture (SOSA™) Consortium is developing a common framework for transitioning sensor systems to an open systems architecture, based on key interfaces and open standards established by industry-government consensus. These systems will be deployed in platforms across all major U.S. military branches. Using OpenVPX architecture, SOSA ensures interoperability, improved subsystem SWaP-C, and rapid technology upgrades.

VPX Compliant Solutions

As the latest standard architecture evolving from VMEbus, the VPX standard meets the needs for data-intensive processing in the aerospace and defense industries, where both ruggedness and high-speed performance are crucial. Supporting switched fabric architecture, VPX systems are designed for flexible application of demanding high-speed protocols, such as 10G and 100G Ethernet, PCIe Gen4, RapidIO, InfiniBand, and HyperTransport, in ground, aerospace, and marine applications.

WHITEPAPER

   

WEBINARS