25 Gbps Sliver internal cable assemblies are now available as standalone plug kits
Sliver connectors are one of the most flexible solutions in the market for making internal I/O connections on the board and can be used across many applications, data rates and protocols.
September 20, 2018
TE Connectivity (TE), a world leader in connectivity and sensors, today announced its new Sliver plug kits. Sliver connectors are one of the most flexible solutions in the market for making internal I/O connections on the board and can be used across many applications, data rates and protocols.
These connectors are designed with a robust metal housing on the receptacle that helps withstand cable pull. Alignment features and a pull tab are available on some variations, and help ensure secure connections when blind mating.
Sliver plug kits can lower barriers to entry to the Sliver market and allow for quick entry to the high speed internal I/O market through shorter lead times and lower cost. This product can also reduce engineering cost, capital investment and design time.
TE can provide the service to certify your Sliver cable assemblies according to its product specification.
For more information on our Sliver connectors and cable assemblies, please Click Here
About TE
TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).