TE Connectivity (TE) introduces the NanoRF Edge Launch connector for VITA 67.3 applications
The NanoRF Edge Launch connector eliminates cables and offers higher density and ruggedness over SMPM and SMPS edge launch options.
September 07, 2021
TE Connectivity (TE), a world leader in connectivity and sensors, has introduced the NanoRF Edge Launch connector, the only solution that can integrate the RF above an optical interconnect for military and radar RF embedded computing applications. The NanoRF connector meets the rigorous requirements of VITA 67.3 to provide a simple and standardized interface with VPX plug-in computing modules including RF switches, tuners, software-defined radios and other embedded computing systems.
The NanoRF Edge Launch connector reduces space requirements, which eliminates the need for cables and results in a more rugged product. This smaller size comes without sacrificing performance, providing high density and high frequency up to 70Ghz. The NanoRF’s bullet adapter reduces tolerances and helps to allow for decreased mating force, which is required for stacked boards.
“We have taken our rugged, high-density NanoRF product and developed an edge launch solution, which can be used in VPX plug-in modules to eliminate cabling,” said Clint Schlosser, product manager for TE’s Aerospace, Defense and Marine division. “TE’s Edge Launch connector is also multifunctional and is configured to work alongside MT’s giving our customers the ability to combine optical and electrical solutions within the same module.”
As a leader in designing VITA, VPX and SOSA compliant solutions, TE’s NanoRF connector is configurable for different sizes and contact counts to ensure it supports VITA 67.3 interface for VPX industry standard implementations or custom applications. This provides customers access to industry standard products with VPX, SOSA compliance to support their plug-in computing modules.
About TE
TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).