Featured Product: Multi-Position Mounted FASTIN-FASTON Housings

MULTI-POSITION MOUNTED FASTIN-FASTON HOUSINGS

New three position housings on a 7 mm centerline for use with crimp type 250 series FASTIN-FASTON tabs and FASTON receptacles.

August 01, 2018

Introducing TE's new three position housings on a 7 mm centerline for use with crimp type 250 series FASTIN-FASTON tabs and FASTON receptacles. The new wire-to-wire housings meet the Glow Wire test 750°C, no flame, as well as UL94 V-0 flammability. The housings are used on room air conditioners and similar applications where a three-position wire-to-wire power connection is required, and an ergonomic solution to help speed assembly might be welcomed.

About TE

TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).

Find out more