Featured Product: Board Mount Reflow Terminal Block

Board mount terminal blocks from TE Connectivity helps increase assembly line productivity

Compact terminal block solution automates the reflow soldering process and meets miniaturization demands.

August 25, 2021

TE Connectivity (TE), a world leader in connectivity and sensors, has introduced new board mount terminal blocks as an extension of its PCB terminal block portfolio. This product extension provides a compact application solution in the warehouse automation market, where space is often limited. 

 

“The industry is trending toward smaller solutions that still offer high levels of power and performance,” said Jos Samulski, Senior Product Manager at TE Connectivity. “Our new board mount terminal blocks are designed with miniaturization in mind. Additionally, the reflow capability of these new blocks opens opportunities for building automation applications where space savings are key.”

 

As warehouses become increasingly automated, reflow soldering solutions like the new board mount terminal blocks allow for automated assembly lines and provide the option for soldering on both sides of the board. With smaller sizes and lower weight components, it is essential that the soldering process remain stable. The closed clamp board mount design and additional positioning pegs increase the stability and planarity of soldering, improving overall efficiency. 

 

Additional benefits of board mount terminal blocks include:

Stackable solutions — The board mount terminal blocks and PCB headers are stackable end-to-end without loss of centerline spacing.

Versatile and durable — Board mount blocks cover one-piece, vertical, low profile, surface mount terminal blocks in high temperature resistant material with rising clamp technology via screw termination.

Compact design — TE’s PCB portfolio includes both one-piece board mount terminal blocks and two-piece plug connectors with mating straight and right-angle shrouded headers to fit within compact work spaces. 

 

A miniaturized terminal block solution that meets a variety of needs, TE’s board mount blocks provide flexibility, stability and increased optionality for automation applications.