Compact and Durable DEUTSCH ABC Connectors In-Line
Ideal for high-performance cabin systems applications. These DEUTSCH ABC connectors maximize space and density. Designed for harsh environments, the ABC In-Line series connectors withstand temperatures from -65°C to +175°C, high humidity environments at altitude, vibration, aerospace fluid exposure, and have low smoke, toxicity and flammability characteristics.
Features
DEUTSCH ABC In-line Series Connectors
- Lightweight corrosion-resistant composite shells:
Modular Connectors: Nickel-plated composite
In-Line Connectors: Chemical-resistant PEI composite
- Seals: Fluorosilicone blend
- Inserts: Glass-filled thermoplastic
- Mounting Hardware: Stainless steel
- Braid Support: Passivated stainless steel
- Operating temperature : -65°C to +175°C
- AS39029 standard crimp, removable contacts
- Environmentally-sealed "half-inch"modules
- fluorosilicone rear grommet with a triple wire seal and cork-in-the-bottle interfacial sealing
- variety of available module arrangements enabling termination of standard 22-, 20-, 16- and 12-wire gauges for both signal and low-power needs
- keyed modules and shells to prevent mis-mating
- Color coding for easy identification
Flexible configurations in a composite connector offering weight savings and environmental sealing
Applications
- Commercial air applications, including galley and ceiling lighting
- In-flight entertainment
- Cable-to-cable assembly
- Navigation
- Rack and Panel
- Missile Defense